COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
7311B Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 7311B

Series

N/A 73

Bore Diameter

N/A 55 mm

Bore Type

N/A Round

Closure Type

N/A Open

Contact Angle

N/A 40 º

UPC Code

N/A 4547359450927

Outside Diameter

N/A 120 mm

Overall Width

N/A 29 mm

Number of Rows

N/A Single-Row

Fill Slot

N/A Non-Fill Slot