COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
5203NRZZG15 Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 5203NRZZG15

Series

N/A 52

Bore Diameter

N/A 17 mm

Bore Type

N/A Round

Closure Type

N/A Double Shielded

Internal Clearance

N/A CN

UPC Code

N/A 3413520104474

Outside Diameter

N/A 40 mm

Overall Width

N/A 0.6890 in