COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
5312T2ZZNR Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 5312T2ZZNR

Series

N/A 53

Bore Diameter

N/A 60 mm

Bore Type

N/A Round

Closure Type

N/A Double Shielded

Internal Clearance

N/A CN

UPC Code

N/A 3413520106102

Outside Diameter

N/A 130 mm

Overall Width

N/A 54 mm