COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
5S-BNT908DTUP Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 5S-BNT908DTUP

Series

N/A BNT

Bore Diameter

N/A 40 mm

Bore Type

N/A Round

Closure Type

N/A Open

Contact Angle

N/A 15 º

UPC Code

N/A 4547359304978

Outside Diameter

N/A 62 mm

Overall Width

N/A 24 mm