COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
2 hp 1745 rpm X2P2G 575 V 60 HZ 145T
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A X2P2G

Base Speed

N/A 1745 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Totally Enclosed Fan Cooled (TEFC)

Frame Material

N/A Steel

Frame Size

N/A 145T

Frequency

N/A 60 Hz

Group and Class

N/A Class I - Group D Class II - Group F & G

Harmonization Code

N/A 8501.52.4000

Type

N/A General Purpose Motor

Power for 4 Poles

N/A 2 hp

Phase

N/A 3

Number of Poles

N/A 4

Supply Voltage

N/A 575 V

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Synchronous Speed

N/A 1800 rpm

Temperature Code

N/A T3B

Weight

N/A 65.00 lb