Item # |
Item Name |
Base Speed |
Duty/Condition Type |
Frame Material |
Frame Size |
|---|---|---|---|---|---|
| 02681042 | N/A Nidec 1745 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor | Base Speed N/A 1745 rpm | Duty/Condition Type N/A Continuous Duty | Frame Material N/A Cast Iron | Frame Size N/A 56C |
| 02899650 | N/A Nidec 1765 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor | Base Speed N/A 1765 rpm | Duty/Condition Type N/A Continuous Duty | Frame Material N/A Steel | Frame Size N/A 56C |
| 02899653 | N/A Nidec 1745 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor | Base Speed N/A 1745 rpm | Duty/Condition Type N/A Continuous Duty | Frame Material N/A Steel | Frame Size N/A 56C |
| 04392884 | N/A Nidec 1770 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor | Base Speed N/A 1770 rpm | Duty/Condition Type N/A Hazardous Location | Frame Material N/A Cast Iron | Frame Size N/A 256T |
| 04392904 | N/A Nidec 1760 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor | Base Speed N/A 1760 rpm | Duty/Condition Type N/A Hazardous Location | Frame Material N/A Cast Iron | Frame Size N/A 143T |
| 04392905 | N/A Nidec 1745 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor | Base Speed N/A 1745 rpm | Duty/Condition Type N/A Hazardous Location | Frame Material N/A Cast Iron | Frame Size N/A 145T |
| 04392906 | N/A Nidec 1755 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor | Base Speed N/A 1755 rpm | Duty/Condition Type N/A Hazardous Location | Frame Material N/A Cast Iron | Frame Size N/A 145T |
| 04392909 | N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor | Base Speed N/A 1785 rpm | Duty/Condition Type N/A Hazardous Location | Frame Material N/A Cast Iron | Frame Size N/A 364T |
| 04392910 | N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor | Base Speed N/A 1785 rpm | Duty/Condition Type N/A Hazardous Location | Frame Material N/A Cast Iron | Frame Size N/A 365T |
| 04426991 | N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor | Base Speed N/A 1775 rpm | Duty/Condition Type N/A Hazardous Location | Frame Material N/A Cast Iron | Frame Size N/A 254T |
| 04426992 | N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor | Base Speed N/A 1775 rpm | Duty/Condition Type N/A Hazardous Location | Frame Material N/A Cast Iron | Frame Size N/A 284T |
| 04426993 | N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor | Base Speed N/A 1775 rpm | Duty/Condition Type N/A Hazardous Location | Frame Material N/A Cast Iron | Frame Size N/A 286T |
| 04426994 | N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor | Base Speed N/A 1780 rpm | Duty/Condition Type N/A Hazardous Location | Frame Material N/A Cast Iron | Frame Size N/A 324T |
| 04426995 | N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor | Base Speed N/A 1780 rpm | Duty/Condition Type N/A Continuous Duty | Frame Material N/A Cast Iron | Frame Size N/A 326T |
| 04487582 | N/A Nidec 1160 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor | Base Speed N/A 1160 rpm | Duty/Condition Type N/A Continuous Duty | Frame Material N/A Steel | Frame Size N/A 145T |
| 04487587 | N/A Nidec 3500 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor | Base Speed N/A 3500 rpm | Duty/Condition Type N/A Hazardous Location | Frame Material N/A Cast Iron | Frame Size N/A 145T |
| 04487596 | N/A Nidec 1180 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor | Base Speed N/A 1180 rpm | Duty/Condition Type N/A Continuous Duty | Frame Material N/A Cast Iron | Frame Size N/A 256T |
| 04487597 | N/A Nidec 3540 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor | Base Speed N/A 3540 rpm | Duty/Condition Type N/A Continuous Duty | Frame Material N/A Cast Iron | Frame Size N/A 254T |
| 04487598 | N/A Nidec 1180 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor | Base Speed N/A 1180 rpm | Duty/Condition Type N/A Continuous Duty | Frame Material N/A Cast Iron | Frame Size N/A 284T |
| 04487599 | N/A Nidec 3530 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor | Base Speed N/A 3530 rpm | Duty/Condition Type N/A Continuous Duty | Frame Material N/A Cast Iron | Frame Size N/A 256T |
| 04487600 | N/A Nidec 1190 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor | Base Speed N/A 1190 rpm | Duty/Condition Type N/A Continuous Duty | Frame Material N/A Cast Iron | Frame Size N/A 324T |
| 04487601 | N/A Nidec 3560 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor | Base Speed N/A 3560 rpm | Duty/Condition Type N/A Continuous Duty | Frame Material N/A Cast Iron | Frame Size N/A 286TS |
| 04487602 | N/A Nidec 1190 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor | Base Speed N/A 1190 rpm | Duty/Condition Type N/A Continuous Duty | Frame Material N/A Cast Iron | Frame Size N/A 326T |
| 04538892 | N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor | Base Speed N/A 1780 rpm | Duty/Condition Type N/A Hazardous Location | Frame Material N/A Cast Iron | Frame Size N/A 405T |
| 04538893 | N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor | Base Speed N/A 1785 rpm | Duty/Condition Type N/A Continuous Duty | Frame Material N/A Cast Iron | Frame Size N/A 444T |