COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
41B15F 1 Sprocket
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A 41B15F-1

Bore Diameter

N/A 1.0000 in

Bore Type

N/A Finished with Keyway

Chain Number

N/A 41

Chain Pitch Size

N/A 1/2 in

Hardened Teeth

N/A Non-Hardened Teeth

Length Through Bore

N/A 0.8750 in

Weight

N/A 0.7 lb