COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
80B36F 2 Sprocket
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A 80B36F-2

Bore Diameter

N/A 2.0000 in

Bore Type

N/A Finished with Keyway

Chain Number

N/A 80

Chain Pitch Size

N/A 1 in

Hardened Teeth

N/A Non-Hardened Teeth

Length Through Bore

N/A 2.0000 in

Weight

N/A 22.90 lb