COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
80B26F 2 Sprocket
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A 80B26F-2

Bore Diameter

N/A 2.0000 in

Bore Type

N/A Finished with Keyway

Chain Number

N/A 80

Chain Pitch Size

N/A 1 in

Hardened Teeth

N/A Non-Hardened Teeth

Keyway Size

N/A 1/2 x 1/4 in

Length Through Bore

N/A 2.0000 in

Material

N/A Steel

Number of Hubs

N/A 1

Number of Strands Across

N/A 1

Number of Teeth

N/A 26

Outside Diameter

N/A 7.671 in8.836 in

Pitch Diameter

N/A 8.296 in

Pitch Type

N/A Single

Tooth Width

N/A 0.575 in

Weight

N/A 15.300 lb