COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
50B32F 1 Sprocket
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A 50B32F-1

Bore Diameter

N/A 1.0000 in

Bore Type

N/A Finished with Keyway

Chain Number

N/A 50

Chain Pitch Size

N/A 5/8 in

Hardened Teeth

N/A Non-Hardened Teeth

Keyway Size

N/A 1/4 x 1/8 in

Length Through Bore

N/A 1.3750 in

Material

N/A Steel

Number of Hubs

N/A 1

Number of Strands Across

N/A 1

Number of Teeth

N/A 32

Outside Diameter

N/A 5.976 in6.721 in

Pitch Diameter

N/A 6.376 in

Pitch Type

N/A Single

Tooth Width

N/A 0.3430 in

Weight

N/A 5.800 lb