Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UELFU-2 |
Series |
N/A UELFU2 |
Bolt Center-to-Center Length |
N/A 6.0000 in |
Bore Diameter |
N/A 2.9375 in |
Bore Type |
N/A Round |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Eccentric Collar |
UPC Code |
N/A 4547359234701 |
Mounting Type |
N/A 4-Bolt Flange |
Overall Length/Diameter |
N/A 7.8750 in |
Seal Material |
N/A Rubber |
Features & Benefits |
N/A
|