Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Locking Device |
Mounting Type |
|---|---|---|---|---|---|
| 02135225 | N/A NTN UCFL2 Series 0.5000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UCFL201-008D1 | Bore Diameter N/A 0.5000 in | Locking Device N/A Set Screw Collar | Mounting Type N/A 2-Bolt Flange |
| 02169421 | N/A NTN UCF2 Series 2.5000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UCF213-208D1 | Bore Diameter N/A 2.5000 in | Locking Device N/A Set Screw Collar | Mounting Type N/A 4-Bolt Flange |
| 01641421 | N/A NTN ASFD2 Series 1.4375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A ASFD207-107 | Bore Diameter N/A 1.4375 in | Locking Device N/A Set Screw Collar | Mounting Type N/A 2-Bolt Flange |
| 03017685 | N/A NTN UCFUX Series 2.2500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UCFUX-2.1/4 | Bore Diameter N/A 2.2500 in | Locking Device N/A Set Screw Collar | Mounting Type N/A 4-Bolt Flange |
| 02030221 | N/A NTN ARFLU Series 1.5000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A ARFLU-1.1/2 | Bore Diameter N/A 1.5000 in | Locking Device N/A Set Screw Collar | Mounting Type N/A 2-Bolt Flange |
| 02282807 | N/A NTN UCF2 Series 2.7500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UCF214-212D1 | Bore Diameter N/A 2.7500 in | Locking Device N/A Set Screw Collar | Mounting Type N/A 4-Bolt Flange |
| 02028932 | N/A NTN UCFU Series 1.6250 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UCFU-1.5/8 | Bore Diameter N/A 1.6250 in | Locking Device N/A Set Screw Collar | Mounting Type N/A 4-Bolt Flange |
| 02282894 | N/A NTN UCFL2 Series 2.7500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UCFL214-212D1 | Bore Diameter N/A 2.7500 in | Locking Device N/A Set Screw Collar | Mounting Type N/A 2-Bolt Flange |
| 02282888 | N/A NTN UCFL2 Series 45 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UCFL209D1 | Bore Diameter N/A 45 mm | Locking Device N/A Set Screw Collar | Mounting Type N/A 2-Bolt Flange |
| 00562868 | N/A NTN UELFU Series 2.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UELFU-2 | Bore Diameter N/A 2.0000 in | Locking Device N/A Eccentric Collar | Mounting Type N/A 4-Bolt Flange |
| 00577847 | N/A NTN ASPFL2 Series 25 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A ASPFL205 | Bore Diameter N/A 25 mm | Locking Device N/A Set Screw Collar | Mounting Type N/A 2-Bolt Flange |
| 02300192 | N/A NTN UCFL2 Series 2.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UCFL210-200D1 | Bore Diameter N/A 2.0000 in | Locking Device N/A Set Screw Collar | Mounting Type N/A 2-Bolt Flange |
| 02166174 | N/A NTN UELFU2 Series 2.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UELFU211-200D1 | Bore Diameter N/A 2.0000 in | Locking Device N/A Eccentric Collar | Mounting Type N/A 4-Bolt Flange |
| 00564075 | N/A NTN UELFLU Series 1.3125 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UELFLU-1.5/16 | Bore Diameter N/A 1.3125 in | Locking Device N/A Eccentric Collar | Mounting Type N/A 2-Bolt Flange |
| 02494763 | N/A NTN UCFL2 Series 55 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UCFL211 | Bore Diameter N/A 55 mm | Locking Device N/A Set Screw Collar | Mounting Type N/A 2-Bolt Flange |
| 02288018 | N/A NTN UCFCX Series 2.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UCFCX10-200D1 | Bore Diameter N/A 2.0000 in | Locking Device N/A Set Screw Collar | Mounting Type N/A 4-Bolt Piloted |
| 02393285 | N/A NTN UCFC Series 75 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UCFC215D1 | Bore Diameter N/A 75 mm | Locking Device N/A Set Screw Collar | Mounting Type N/A 4-Bolt Piloted |
| 02030200 | N/A NTN ARFU Series 1.2500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A ARFU-1.1/4 | Bore Diameter N/A 1.2500 in | Locking Device N/A Set Screw Collar | Mounting Type N/A 4-Bolt Flange |
| 02135263 | N/A NTN UCF2 Series 2.4375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UCF212-207D1 | Bore Diameter N/A 2.4375 in | Locking Device N/A Set Screw Collar | Mounting Type N/A 4-Bolt Flange |
| 03017680 | N/A NTN UCFUX Series 1.5000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UCFUX-1.1/2 | Bore Diameter N/A 1.5000 in | Locking Device N/A Set Screw Collar | Mounting Type N/A 4-Bolt Flange |
| 02282812 | N/A NTN UCF2 Series 3.2500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UCF217-304D1 | Bore Diameter N/A 3.2500 in | Locking Device N/A Set Screw Collar | Mounting Type N/A 4-Bolt Flange |
| 02140009 | N/A NTN UCFU Series 1.8750 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UCFU-1.7/8 | Bore Diameter N/A 1.8750 in | Locking Device N/A Set Screw Collar | Mounting Type N/A 4-Bolt Flange |
| 02030201 | N/A NTN ARFU Series 1.3750 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A ARFU-1.3/8 | Bore Diameter N/A 1.3750 in | Locking Device N/A Set Screw Collar | Mounting Type N/A 4-Bolt Flange |
| 04683940 | N/A NTN UCF2 Series 3.4375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A UCF217-307D1 | Bore Diameter N/A 3.4375 in | Locking Device N/A Set Screw Collar | Mounting Type N/A 4-Bolt Flange |
| 05066554 | N/A NTN ASFB Series 35 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | Manufacturer Part Number N/A ASFB207 | Bore Diameter N/A 35 mm | Locking Device N/A | Mounting Type N/A 2-Bolt Flange |