Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UCF210D1 |
Series |
N/A UCF2 |
Bolt Center-to-Center Length |
N/A 111 mm |
Bolt Size |
N/A 16 mm |
Bore Diameter |
N/A 50 mm |
Bore Type |
N/A Round |
Duty Type |
N/A Light Duty |
End Type |
N/A Open |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Finish/Coating |
N/A Uncoated |
Housing Material |
N/A Cast Iron |
Length Through Bore |
N/A 40 mm |
Locking Device |
N/A Set Screw Collar |
Lubrication |
N/A Relubricatable |
UPC Code |
N/A 4547359001211 |
Maximum Speed |
N/A 3100 rpm |
Mounting Type |
N/A 4-Bolt Flange |
Operating Temperature Range |
N/A -40 to 150 ºF |
Overall Height |
N/A 51.60 mm |
Overall Length/Diameter |
N/A 143 mm |
Radial Dynamic Load Capacity |
N/A 35 kN |
Radial Static Load Capacity |
N/A 23.20 kN |
Replacement Bearing |
N/A UC210D1 |
Seal Type |
N/A Contact Seal |
Seal Material |
N/A Synthetic Rubber |
Weight |
N/A 5.63 lb |
Features & Benefits |
N/A
|