COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
UELFLU-1.1/8 Flange Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UELFLU-1.1/8

Series

N/A UELFLU

Bolt Center-to-Center Length

N/A 4.5938 in

Bore Diameter

N/A 1.1250 in

Closure Type

N/A Open

Duty Type

N/A Light Duty

Housing Material

N/A Cast Iron

Locking Device

N/A Eccentric Collar

UPC Code

N/A 4547359234091

Mounting Type

N/A 2-Bolt Flange

Operating Temperature Range

N/A -40 to 250 ºF

Overall Length/Diameter

N/A 5.5938 in

Radial Dynamic Load Capacity

N/A 19500 N

Radial Static Load Capacity

N/A 11300 N