COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
UCFS306D1 Flange Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCFS306D1

Series

N/A UCFS3

Bolt Center-to-Center Length

N/A 3.7344 in

Bore Diameter

N/A 30 mm

Bore Type

N/A Round

Housing Material

N/A Cast Iron

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359216387

Mounting Type

N/A 4-Bolt Flange

Overall Length/Diameter

N/A 4.9063 in

Weight

N/A 4.00 lb

Features & Benefits

Features & Benefits

N/A
  • Provides greater rigidity when mounted than two-bolt flanges
  • Single-lip seal with flinger
  • Self-aligning: outer bearing surface and internal housing surface are spherical
  • Unique, secure fitting even in cases where bearing is subjected to intense vibrations or shocks
  • Higher-rated load capacity than that of corresponding self-aligning ball bearings
  • Lightweight-yet-strong housing
  • Easy mounting
  • Accurate fitting of the housing
  • Replaceable - new bearing can be fitted to existing housing