COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
UCFL207 Flange
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCFL207

Series

N/A UCFL2

Bolt Center-to-Center Length

N/A 5.1250 in

Bore Diameter

N/A 35 mm

Bore Type

N/A Round

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359215373

Mounting Type

N/A 2-Bolt Flange

Overall Length/Diameter

N/A 3.5313 in

Weight

N/A 2.56 lb