COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
UCFH203 Flange Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCFH203

Series

N/A UCFH

Bolt Center-to-Center Length

N/A 1.2656 in

Bore Diameter

N/A 17 mm

Bore Type

N/A Round

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359214376

Mounting Type

N/A 3-Bolt Flange

Overall Length/Diameter

N/A 4.3438 in

Weight

N/A 1.32 lb