COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
ARFU-1.1/4S Flange Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A ARFU-1.1/4S

Series

N/A ARFU

Bolt Center-to-Center Length

N/A 3.2500 in

Bore Diameter

N/A 1.2500 in

Bore Type

N/A Round

Duty Type

N/A Intermediate Duty

Expansion Type

N/A Non-Expansion Bearing (Fixed)

Finish/Coating

N/A Uncoated

Housing Material

N/A Cast Iron

Length Through Bore

N/A 1-39/64 in

Locking Device

N/A Set Screw Collar

Lubrication

N/A Relubricatable

Mounting Type

N/A 4-Bolt Flange

Overall Length/Diameter

N/A 4.2813 in

Replacement Bearing

N/A A-AR206-104D1

Seal Type

N/A Contact Seal

Standards Met

N/A Anti-Friction Bearing Manufacturers Association (AFBMA) International Organization for Standardization (ISO)

Features & Benefits

Features & Benefits

N/A
  • Square shaped bearing housing can be mounted on the side walls of machinery and similar using four bolts
  • Construction around the bearing is simple and mounting is easy
  • The most widely used flange type