COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
JELFU-1/2 Flange Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A JELFU-1/2

Series

N/A JELFU

Bolt Center-to-Center Length

N/A 2.1250 in

Bore Diameter

N/A 0.5000 in

Bore Type

N/A Round

Duty Type

N/A Intermediate Duty

Expansion Type

N/A Non-Expansion Bearing (Fixed)

Finish/Coating

N/A Uncoated

Housing Material

N/A Cast Iron

Length Through Bore

N/A 1-35/64 in

Locking Device

N/A Eccentric Collar

Lubrication

N/A Relubricatable

Mounting Type

N/A 4-Bolt Flange

Overall Length/Diameter

N/A 3.0000 in

Replacement Bearing

N/A A-JEL201-008D1

Seal Type

N/A Contact Seal

Standards Met

N/A Anti-Friction Bearing Manufacturers Association (AFBMA) International Organization for Standardization (ISO)

Features & Benefits

Features & Benefits

N/A
  • This square shaped bearing housing can be mounted on the side walls of machinery and similar using four bolts
  • The construction around the bearing is simple and mounting is easy
  • This is the most widely used flange type