COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
JELFU-1 Flange Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A JELFU-1

Series

N/A JELFU

Bolt Center-to-Center Length

N/A 2.7500 in

Bore Diameter

N/A 1.0000 in

Bore Type

N/A Round

Housing Material

N/A Cast Iron

Locking Device

N/A Eccentric Collar

UPC Code

N/A 4547359080742

Mounting Type

N/A 4-Bolt Flange

Overall Length/Diameter

N/A 2.7813 in

Seal Type

N/A Contact Seal

Seal Material

N/A Synthetic Rubber

Features & Benefits

Features & Benefits

N/A
  • Cast iron flanged housing with a solid base for vibration damping and structural rigidity
  • NTN Ultra Class double-sealed, deep-groove ball bearing insert with a narrow inner ring for moderate radial loads and light thrust or combination loads
  • Synthetic rubber lip contact seals keep lubricant in and contaminants out and flingers provide extra sealing protection
  • Eccentric locking collar for securing the bearing onto the shaft
  • Brass grease fitting on the housing for reapplying lubricant