COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
UCFL205-015D1 Flange Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCFL205-015D1

Series

N/A UCFL2

Bolt Center-to-Center Length

N/A 3.8906 in

Bore Diameter

N/A 0.9375 in

Bore Type

N/A Round

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359501438

Mounting Type

N/A 2-Bolt Flange

Overall Length/Diameter

N/A 5.1250 in