COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
UCF205-015D1 Flange Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCF205-015D1

Series

N/A UCF2

Bolt Center-to-Center Length

N/A 2.7500 in

Bore Diameter

N/A 0.9375 in

Bore Type

N/A Round

Duty Type

N/A Light Duty

Housing Material

N/A Cast Iron

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359502107

Mounting Type

N/A 4-Bolt Flange

Overall Length/Diameter

N/A 3.7500 in

Seal Type

N/A Contact Seal

Seal Material

N/A Synthetic Rubber

Weight

N/A 1.63 lb

Features & Benefits

Features & Benefits

N/A
  • Cast iron flanged housing with a solid base for vibration damping and structural rigidity
  • Light-duty, double-sealed radial ball bearing insert with a wide inner ring for moderate radial loads and light thrust or combination loads
  • Synthetic rubber lip contact seals keep lubricant in and contaminants out and flingers provide extra sealing protection
  • Ball-point setscrew lock for a three-point contact hold on the shaft
  • Brass grease fitting on the housing for reapplying lubricant