COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
UCF214-211D1 Flange Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCF214-211D1

Series

N/A UCF2

Bolt Center-to-Center Length

N/A 5.9844 in

Bore Diameter

N/A 2.6875 in

Bore Type

N/A Round

Duty Type

N/A Light Duty

Expansion Type

N/A Non-Expansion Bearing (Fixed)

Finish/Coating

N/A Uncoated

Housing Material

N/A Cast Iron

Length Through Bore

N/A 2-31/32 in

Locking Device

N/A Set Screw Collar

Lubrication

N/A Relubricatable

Mounting Type

N/A 4-Bolt Flange

Overall Length/Diameter

N/A 7.5938 in

Radial Dynamic Load Capacity

N/A 14000 lb

Radial Static Load Capacity

N/A 9900 lb

Replacement Bearing

N/A UC214-211D1

Seal Type

N/A Contact with Flinger

Standards Met

N/A Anti-Friction Bearing Manufacturers Association (AFBMA) International Organization for Standardization (ISO)

Weight

N/A 14.09 lb