COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
UELFL207-104D1 Flange Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UELFL207-104D1

Series

N/A UELFL

Bolt Center-to-Center Length

N/A 5.1250 in

Bore Diameter

N/A 1.2500 in

Bore Type

N/A Round

Expansion Type

N/A Non-Expansion Bearing (Fixed)

Finish/Coating

N/A Uncoated

Housing Material

N/A Cast Iron

Length Through Bore

N/A 2-1/64 in

Locking Device

N/A Eccentric Collar

Lubrication

N/A Relubricatable

Mounting Type

N/A 2-Bolt Flange

Overall Length/Diameter

N/A 6.3438 in

Radial Dynamic Load Capacity

N/A 5750 lb

Radial Static Load Capacity

N/A 3440 lb

Replacement Bearing

N/A UEL207-104D1