COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
ASPFL205-014
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A ASPFL205-014

Series

N/A ASPFL2

Bolt Center-to-Center Length

N/A 2.9844 in

Bore Diameter

N/A 0.8750 in

Bore Type

N/A Round

Duty Type

N/A Light Duty

Housing Material

N/A Pressed Steel

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359019865

Mounting Type

N/A 2-Bolt Flange

Overall Length/Diameter

N/A 3.7402 in

Seal Type

N/A Contact Seal

Seal Material

N/A Synthetic Rubber

Weight

N/A 0.61 lb

Features & Benefits

Features & Benefits

N/A
  • Pressed steel flanged housing for light-duty applications with low to moderate speeds
  • Light-duty, double-sealed radial ball bearing insert with a narrow inner ring accepts moderate radial loads and light thrust or combination loads
  • Synthetic rubber lip contact seals on both sides of the bearing keep lubricant in and contaminants out
  • Ball-point setscrew lock for a three-point contact hold on the shaft
  • Brass grease fitting on the housing for reapplying lubricant