COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
UCF320-400D1
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCF320-400D1

Series

N/A UCF3

Bolt Center-to-Center Length

N/A 9.5313 in

Bore Diameter

N/A 4.0000 in

Bore Type

N/A Round

Expansion Type

N/A Non-Expansion Bearing (Fixed)

Finish/Coating

N/A Uncoated

Housing Material

N/A Cast Iron

Length Through Bore

N/A 4-59/64 in

Locking Device

N/A Set Screw Collar

Lubrication

N/A Relubricatable

Mounting Type

N/A 4-Bolt Flange

Overall Length/Diameter

N/A 12.2188 in

Radial Dynamic Load Capacity

N/A 39000 lb

Radial Static Load Capacity

N/A 31500 lb

Replacement Bearing

N/A UC320-400D1

Weight

N/A 57.32 lb