COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
UCFC205-100D1
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCFC205-100D1

Series

N/A UCFC

Bolt Circle Diameter

N/A 2.5000 in

Bore Diameter

N/A 1.0000 in

Bore Type

N/A Round

Expansion Type

N/A Non-Expansion Bearing (Fixed)

Finish/Coating

N/A Uncoated

Housing Material

N/A Cast Iron

Length Through Bore

N/A 1-13/32 in

Locking Device

N/A Set Screw Collar

Lubrication

N/A Relubricatable

Mounting Type

N/A 4-Bolt Piloted

Overall Length/Diameter

N/A 4.5313 in

Replacement Bearing

N/A UC205-100D1

Standards Met

N/A Japanese Industrial Standards (JIS)

Weight

N/A 2.2 lb