COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
UCFCX17-307D1 Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCFCX17-307D1

Series

N/A UCFCX

Bolt Center-to-Center Length

N/A 8.6250 in

Bore Diameter

N/A 3.4375 in

Bore Type

N/A Round

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359213096

Mounting Type

N/A 4-Bolt Flange

Overall Length/Diameter

N/A 10.2500 in

Weight

N/A 24.82 lb