COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
UELFU214-211D1 Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UELFU214-211D1

Series

N/A UELFU2

Bolt Center-to-Center Length

N/A 5.8750 in

Bore Diameter

N/A 2.6875 in

Bore Type

N/A Round

Locking Device

N/A Eccentric Collar

UPC Code

N/A 4547359505351

Mounting Type

N/A 4-Bolt Flange

Seal Type

N/A Single-Lip with Flinger

Features & Benefits

Features & Benefits

N/A
  • Provides greater rigidity when mounted than two-bolt flanges
  • Single-lip seal with flinger
  • Self-aligning: outer bearing surface and internal housing surface are spherical
  • Unique, secure fitting even in cases where bearing is subjected to intense vibrations or shocks
  • Higher-rated load capacity than that of corresponding self-aligning ball bearings
  • Lightweight-yet-strong housing
  • Easy mounting
  • Accurate fitting of the housing
  • Replaceable - new bearing can be fitted to existing housing