COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
UCFH204D1
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCFH204D1

Series

N/A UCFH

Bolt Center-to-Center Length

N/A 1.5313 in

Bore Diameter

N/A 20 mm

Bore Type

N/A Round

Expansion Type

N/A Non-Expansion Bearing (Fixed)

Finish/Coating

N/A Uncoated

Housing Material

N/A Cast Iron

Length Through Bore

N/A 1-5/16 in

Locking Device

N/A Set Screw Collar

Lubrication

N/A Relubricatable

Mounting Type

N/A 3-Bolt Bracket

Overall Length/Diameter

N/A 2.0625 in

Replacement Bearing

N/A UC204D1

Standards Met

N/A Japanese Industrial Standards (JIS)

Weight

N/A 1.25 lb