COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
UCFL206D1
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCFL206D1

Series

N/A UCFL2

Bolt Center-to-Center Length

N/A 4.5938 in

Bore Diameter

N/A 30 mm

Bore Type

N/A Round

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359001020

Mounting Type

N/A 2-Bolt Flange

Overall Length/Diameter

N/A 3.1563 in

Weight

N/A 1.94 lb