COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
UCFUX-1.11/16
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCFUX-1.11/16

Series

N/A UCFUX

Bolt Center-to-Center Length

N/A 4.3750 in

Bore Diameter

N/A 1.6875 in

Bore Type

N/A Round

Duty Type

N/A Medium Duty

Expansion Type

N/A Non-Expansion Bearing (Fixed)

Finish/Coating

N/A Uncoated

Housing Material

N/A Cast Iron

Length Through Bore

N/A 2-25/64 in

Locking Device

N/A Set Screw Collar

Lubrication

N/A Relubricatable

Mounting Type

N/A 4-Bolt Flange

Overall Length/Diameter

N/A 5.6563 in

Replacement Bearing

N/A A-UCX09-111D1

Seal Type

N/A Contact with Flinger

Standards Met

N/A Anti-Friction Bearing Manufacturers Association (AFBMA) International Organization for Standardization (ISO)

Features & Benefits

Features & Benefits

N/A
  • Units can be customized to include food-grade solid lube for fine particle and pharmaceutical applications
  • Four-bolt configurations compatible with industry equivalents
  • All models include seal and flinger design that prevents particles from reaching inner ball bearings and raceways