COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
UCFS319
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCFS319

Series

N/A UCFS3

Bolt Center-to-Center Length

N/A 8.9688 in

Bore Diameter

N/A 95 mm

Bore Type

N/A Round

Housing Material

N/A Cast Iron

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359216905

Mounting Type

N/A 4-Bolt Flange

Overall Length/Diameter

N/A 11.4063 in