COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
UCF317D1 Bearing Unit Assembly
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCF317D1

Series

N/A UCF3

Bolt Center-to-Center Length

N/A 204 mm

Bore Diameter

N/A 85 mm

Bore Type

N/A Round

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359219548

Mounting Type

N/A 4-Bolt Flange

Overall Length/Diameter

N/A 10.2362 in

Weight

N/A 33.36 lb