COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
UCFS309D1 Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCFS309D1

Series

N/A UCFS3

Bolt Center-to-Center Length

N/A 4.9219 in

Bore Diameter

N/A 45 mm

Bore Type

N/A Round

Housing Material

N/A Cast Iron

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359216493

Mounting Type

N/A 4-Bolt Flange

Overall Length/Diameter

N/A 6.3125 in