COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
UCFL309D1 2 Bolt Flange 45 mm
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCFL309D1

Series

N/A UCFL

Bolt Center-to-Center Length

N/A 177 mm

Bore Diameter

N/A 45 mm

Bore Type

N/A Round

Duty Type

N/A Heavy-Duty

Housing Material

N/A Cast Iron

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359216141

Maximum Speed

N/A 3100 rpm

Mounting Type

N/A 2-Bolt Flange

Operating Temperature Range

N/A -40 to 250 ºF

Overall Length/Diameter

N/A 230 mm

Radial Dynamic Load Capacity

N/A 11900 lbf

Radial Static Load Capacity

N/A 7200 lbf

Replacement Bearing

N/A UC309D1

Seal Type

N/A Contact Seal