COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
UCFU-1.15/16 4-Bolt Flange Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCFU-1.15/16

Series

N/A UCFU

Bolt Center-to-Center Length

N/A 5.6563 in

Bore Diameter

N/A 1.9375 in

Bore Type

N/A Round

Duty Type

N/A Standard Duty

Expansion Type

N/A Non-Expansion Bearing (Fixed)

Finish/Coating

N/A Uncoated

Housing Material

N/A Cast Iron

Length Through Bore

N/A 2-25/64 in

Locking Device

N/A Set Screw Collar

Lubrication

N/A Relubricatable

Mounting Type

N/A 4-Bolt Flange

Replacement Bearing

N/A A-UC210-115D1

Seal Type

N/A Contact with Flinger

Standards Met

N/A Anti-Friction Bearing Manufacturers Association (AFBMA) International Organization for Standardization (ISO)

Finish

N/A Black Oxide

Features & Benefits

Features & Benefits

N/A
  • Inserts feature black oxide coating for superior protection from condensation and humidity
  • Exclusive ball-point set screw provides excellent shaft tightening without damage to the mounting surface
  • A specialized seal and flinger design prevents particles from reaching the inner ball bearings and raceways, reducing wear and corrosion
  • Units can be customized to include food-grade solid lube for fine particle and pharmaceutical applications
  • Housings are made of high-grade cast iron and designed to provide high rigidity and strength for heavy load applications
  • Four-bolt configurations compatible with industry equivalents