COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
UCHB210-200D1 Bearing Unit Assembly
Unit of Measure

Specifications

Series

N/A UCHB

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCHB210-200D1

Bore Diameter

N/A 2.0000 in

Bore Type

N/A Round

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359502473

Outside Diameter

N/A 142 mm

Overall Width

N/A 37 mm

Weight

N/A 5.68 lb