COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
KSR15-B0-08-10-16-08 Chain Idler Sprocket
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A KSR15-B0-08-10-16-08

Bearing Material

N/A Steel

Bearing Type

N/A Ball Bearing

Bore Diameter

N/A 15 mm

Chain Number

N/A 40

Length Through Bore

N/A 28.6 mm

UPC Code

N/A 4012802789676

Number of Strands Across

N/A 1

Number of Teeth

N/A 16

Outside Diameter

N/A 70.5 mm

Pitch Size

N/A 0.5 in

Sprocket Material

N/A Steel

Tooth Width

N/A 7 mm

Weight

N/A 0.55 lb