COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 18 of 18 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Bore Diameter

Outside Diameter

Pitch Size

Tooth Width

N/A INA (Schaeffler) 16.2 Millimeter (mm) Bore Diameter Idler Roller Chain Sprocket N/A 16.2 mm N/A 65 mm N/A 0.375 in N/A 5.2 mm
N/A INA (Schaeffler) 16.2 Millimeter (mm) Bore Diameter Idler Roller Chain Sprocket N/A 16.2 mm N/A 78 mm N/A 0.6250 in N/A 8.7 mm
N/A INA (Schaeffler) 16.2 Millimeter (mm) Bore Diameter Idler Roller Chain Sprocket N/A 16.2 mm N/A 99.2 mm N/A 0.7500 in N/A 10.5 mm
N/A INA (Schaeffler) 16.2 Millimeter (mm) Bore Diameter Idler Roller Chain Sprocket N/A 16.2 mm N/A 78.6 mm N/A 0.5 in N/A 7 mm
N/A INA (Schaeffler) 16.2 Millimeter (mm) Bore Diameter Idler Roller Chain Sprocket N/A 16.2 mm N/A 99.2 mm N/A 0.7500 in N/A 10.5 mm
N/A INA (Schaeffler) 16.2 Millimeter (mm) Bore Diameter Idler Roller Chain Sprocket N/A 16.2 mm N/A 78.6 mm N/A 0.5 in N/A 7 mm
N/A INA (Schaeffler) 16.2 Millimeter (mm) Bore Diameter Idler Roller Chain Sprocket N/A 16.2 mm N/A 111.4 mm N/A 0.7500 in N/A 10.5 mm
N/A INA (Schaeffler) 16.2 Millimeter (mm) Bore Diameter Idler Roller Chain Sprocket N/A 16.2 mm N/A 93.1 mm N/A 0.6250 in N/A 8.7 mm
N/A INA (Schaeffler) Idler Roller Chain Sprocket N/A N/A N/A N/A
N/A INA (Schaeffler) 20 Millimeter (mm) Bore Diameter Idler Roller Chain Sprocket N/A 20 mm N/A 78.6 mm N/A 0.5 in N/A 7 mm
N/A INA (Schaeffler) 16.2 Millimeter (mm) Bore Diameter Idler Roller Chain Sprocket N/A 16.2 mm N/A 70.5 mm N/A 0.5 in N/A 7 mm
N/A INA (Schaeffler) 16.2 Millimeter (mm) Bore Diameter Idler Roller Chain Sprocket N/A 16.2 mm N/A 70.5 mm N/A 0.5 in N/A 7 mm
N/A INA (Schaeffler) 16.2 Millimeter (mm) Bore Diameter Idler Roller Chain Sprocket N/A 16.2 mm N/A 87 mm N/A 0.7500 in N/A 10.5 mm
N/A INA (Schaeffler) 15 Millimeter (mm) Bore Diameter Idler Roller Chain Sprocket N/A 15 mm N/A 87 mm N/A 0.7500 in N/A 10.5 mm
N/A INA (Schaeffler) 15 Millimeter (mm) Bore Diameter Idler Roller Chain Sprocket N/A 15 mm N/A 78 mm N/A 0.6250 in N/A 8.7 mm
N/A INA (Schaeffler) 16.2 Millimeter (mm) Bore Diameter Idler Roller Chain Sprocket N/A 16.2 mm N/A 78.6 mm N/A 0.5 in N/A 7 mm
N/A INA (Schaeffler) 15 Millimeter (mm) Bore Diameter Idler Roller Chain Sprocket N/A 15 mm N/A 65 mm N/A 0.375 in N/A 5.2 mm
N/A INA (Schaeffler) 15 Millimeter (mm) Bore Diameter Idler Roller Chain Sprocket N/A 15 mm N/A 70.5 mm N/A 0.5 in N/A 7 mm
1 - 18 of 18 | Results Per Page | View | Unit of Measure
1