COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
60B15T Idler Sprocket
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A 60B15

Bore Diameter

N/A 0.8750 in

Chain Number

N/A 60

Number of Teeth

N/A 15

Weight

N/A 2.5 lb