COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Chain Number

Number of Teeth

N/A Tsubaki (UST) 13 Teeth Idler Roller Chain Sprocket N/A 40B13 N/A 0.5000 in N/A 40 N/A 13
N/A Tsubaki (UST) 19 Teeth Idler Roller Chain Sprocket N/A 40B19 N/A 0.8750 in N/A 40 N/A 19
N/A Tsubaki (UST) 12 Teeth Idler Roller Chain Sprocket N/A 50B13 N/A 0.5000 in N/A 50 N/A 12
N/A Tsubaki (UST) 17 Teeth Idler Roller Chain Sprocket N/A 50B17 N/A 0.8750 in N/A 50 N/A 17
N/A Tsubaki (UST) 15 Teeth Idler Roller Chain Sprocket N/A 60B15 N/A 0.8750 in N/A 60 N/A 15
N/A Tsubaki (UST) 17 Teeth Idler Roller Chain Sprocket N/A 60B17 N/A 1.1250 in N/A 60 N/A 17
N/A Tsubaki (UST) 15 Teeth Idler Roller Chain Sprocket N/A 80B15 N/A 1.1250 in N/A 80 N/A 15
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1