COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
C200E-168 Keyless Locking Assembly
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A C200E-168

Series

N/A C200

Component Bore Diameter

N/A 2.9530 in

Finish

N/A Uncoated

Flange Type

N/A No Flange

Harmonization Code

N/A 8483.60.8000

Hub Contact Pressure

N/A 22483 psi

Inside Diameter

N/A 1.6875 in

Keyless Bushing Type

N/A Cap Screw Clamping

Length Through Bore

N/A 0.9450 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 19706 lbf

Maximum Transmitted Torque

N/A 1386 ft·lb

Mountable Length

N/A 0.787 in

Mounting Type

N/A Internal

Number of Locking Screws

N/A 12

Number of Tapers

N/A 2

Outside Diameter

N/A 2.9528 in

Overall Length

N/A 1.2600 in

Shaft Contact Pressure

N/A 39340 psi

Weight

N/A 19.2 oz