COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 25 of 391 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Inside Diameter

Length Through Bore

Outside Diameter

Overall Length

N/A Climax Metal 1.1220 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 1.3750 in N/A 1.1220 in N/A 2.3622 in N/A 1.3580 in
N/A Climax Metal 2.1650 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 5.0000 in N/A 2.1650 in N/A 7.0866 in N/A 2.7170 in
N/A Climax Metal 2.5980 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 300 mm N/A 2.5980 in N/A 375 mm N/A 3.307 in
N/A Climax Metal 1.5940 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 0.6250 in N/A 1.5940 in N/A 0.9448 in N/A 1.6730 in
N/A Climax Metal 0.9840 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 20 mm N/A 0.9840 in N/A 1.5625 in N/A 1.1810 in
N/A Climax Metal 2.0470 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 200 mm N/A 2.0470 in N/A 260 mm N/A 2.5980 in
N/A Climax Metal 1.4370 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 15 mm N/A 1.4370 in N/A 24 mm N/A 1.6730 in
N/A Climax Metal 1.4960 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 140 mm N/A 1.4960 in N/A 190 mm N/A 1.9690 in
N/A Climax Metal 3.7800 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 3.1250 in N/A 3.7800 in N/A 3.9370 in N/A 4.173 in
N/A Climax Metal 1.3580 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 2.5000 in N/A 1.3580 in N/A 3.7402 in N/A 1.6730 in
N/A Climax Metal 0.7874 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 35 mm N/A 0.7874 in N/A 60 mm N/A 1.0240 in
N/A Climax Metal 0.7874 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 1.5000 in N/A 0.7874 in N/A 2.5591 in N/A 1.0200 in
N/A Climax Metal 1.7720 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 100 mm N/A 1.7720 in N/A 145 mm N/A 2.2440 in
N/A Climax Metal 0.6500 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 6 mm N/A 0.6500 in N/A 0.8125 in N/A 0.8070 in
N/A Climax Metal 1.3580 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 55 mm N/A 1.3580 in N/A 85 mm N/A 1.6730 in
N/A Climax Metal 1.7720 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 4.7500 in N/A 1.7720 in N/A 6.4961 in N/A 2.2440 in
N/A Climax Metal 3.7800 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 80 mm N/A 3.7800 in N/A 100 mm N/A 4.173 in
N/A Climax Metal 1.5940 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 2.8750 in N/A 1.5940 in N/A 4.5276 in N/A 1.9880 in
N/A Climax Metal 0.7874 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 28 mm N/A 0.7874 in N/A 55 mm N/A 1.0240 in
N/A Climax Metal 3.6610 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 170 mm N/A 3.6610 in N/A 225 mm N/A 4.213 in
N/A Climax Metal 1.7720 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 3.9375 in N/A 1.7720 in N/A 5.7087 in N/A 2.2440 in
N/A Climax Metal 2.2050 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 240 mm N/A 2.2050 in N/A 305 mm N/A 2.835 in
N/A Climax Metal 1.2992 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 120 mm N/A 1.2992 in N/A 165 mm N/A 1.7720 in
N/A Climax Metal 2.7560 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 1.7500 in N/A 2.7560 in N/A 2.3228 in N/A 3.0710 in
N/A Climax Metal 0.6500 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 12 mm N/A 0.6500 in N/A 1.0625 in N/A 0.8070 in
1 - 25 of 391 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »