COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
C200E-500 Keyless Locking Assembly
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A C200E-500

Series

N/A C200

Component Bore Diameter

N/A 7.0866 in

Finish

N/A Uncoated

Flange Type

N/A No Flange

Harmonization Code

N/A 8483.60.8000

Hub Contact Pressure

N/A 21377 psi

Inside Diameter

N/A 5.0000 in

Keyless Bushing Type

N/A Cap Screw Clamping

Length Through Bore

N/A 1.4960 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 76446 lbf

Maximum Transmitted Torque

N/A 15926 ft·lb

Mountable Length

N/A 1.339 in

Mounting Type

N/A Internal

Number of Locking Screws

N/A 20

Number of Tapers

N/A 2

Outside Diameter

N/A 7.0866 in

Overall Length

N/A 1.9700 in

Shaft Contact Pressure

N/A 30298 psi

Weight

N/A 8 lb