COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
C200M-260x325 Keyless Locking Assembly
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A C200M-260x325

Series

N/A C200

Component Bore Diameter

N/A 12.7950 in

Finish

N/A Uncoated

Flange Type

N/A No Flange

Harmonization Code

N/A 8483.60.8000

Hub Contact Pressure

N/A 25852 psi

Inside Diameter

N/A 260 mm

Keyless Bushing Type

N/A Cap Screw Clamping

Length Through Bore

N/A 2.2050 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 245478 lbf

Maximum Transmitted Torque

N/A 104699 ft·lb

Mountable Length

N/A 1.969 in

Mounting Type

N/A Internal

Number of Locking Screws

N/A 34

Number of Tapers

N/A 2

Outside Diameter

N/A 325 mm

Overall Length

N/A 2.835 in

Shaft Contact Pressure

N/A 32315 psi

Weight

N/A 28.7 lb