COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
C170E-287 Keyless Locking Assembly
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A C170E-287

Series

N/A C170

Component Bore Diameter

N/A 3.7402 in

Finish

N/A Uncoated

Flange Type

N/A Flanged

Harmonization Code

N/A 8483.60.8000

Hub Contact Pressure

N/A 9479 psi94479 psi

Inside Diameter

N/A 2.8750 in

Keyless Bushing Type

N/A Cap Screw Clamping

Length Through Bore

N/A 3.7800 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 34204 lbf

Maximum Transmitted Torque

N/A 61 ft·lb

Mountable Length

N/A 3.386 in

Mounting Type

N/A Internal

Number of Locking Screws

N/A 9

Number of Tapers

N/A 1

Outside Diameter

N/A 3.7402 in

Overall Length

N/A 4.173 in

Shaft Contact Pressure

N/A 12332 psi

Weight

N/A 7.1 lb