COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
C123M-160x210 Keyless Locking Assembly
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A C123M-160x210

Series

N/A C123

Component Bore Diameter

N/A 8.2677 in

Finish

N/A Uncoated

Flange Type

N/A No Flange

Harmonization Code

N/A 8483.60.8000

Hub Contact Pressure

N/A 20127 psi

Inside Diameter

N/A 160 mm

Keyless Bushing Type

N/A Cap Screw Clamping

Length Through Bore

N/A 2.1650 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 83974 lbf

Maximum Transmitted Torque

N/A 22040 ft·lb

Mountable Length

N/A 1.614 in

Mounting Type

N/A Internal

Number of Locking Screws

N/A 11

Number of Tapers

N/A 1

Outside Diameter

N/A 210 mm

Overall Length

N/A 2.7170 in

Shaft Contact Pressure

N/A 26417 psi

Weight

N/A 208 oz