COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
C133M-120x165 Keyless Locking Assembly
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A C133M-120x165

Series

N/A C133

Component Bore Diameter

N/A 6.4961 in

Finish

N/A Uncoated

Flange Type

N/A Flanged

Harmonization Code

N/A 8483.60.8000

Hub Contact Pressure

N/A 20377 psi

Inside Diameter

N/A 120 mm

Keyless Bushing Type

N/A Cap Screw Clamping

Length Through Bore

N/A 1.7720 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 51081 lbf

Maximum Transmitted Torque

N/A 10055 ft·lb

Mountable Length

N/A 1.299 in

Mounting Type

N/A Internal

Number of Locking Screws

N/A 9

Number of Tapers

N/A 1

Outside Diameter

N/A 165 mm

Overall Length

N/A 2.2440 in

Shaft Contact Pressure

N/A 28018 psi

Weight

N/A 115.2 oz