COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
C133M-42x75 Keyless Locking Assembly
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A C133M-42x75

Series

N/A C133

Component Bore Diameter

N/A 2.9530 in

Finish

N/A Uncoated

Flange Type

N/A Flanged

Harmonization Code

N/A 8483.60.8000

Hub Contact Pressure

N/A 18489 psi

Inside Diameter

N/A 42 mm

Keyless Bushing Type

N/A Cap Screw Clamping

Length Through Bore

N/A 1.3580 in

Material

N/A Steel

Maximum Transmitted Thrust

N/A 16206 lbf

Maximum Transmitted Torque

N/A 1117 ft·lb

Mountable Length

N/A 1.043 in

Mounting Type

N/A Internal

Number of Locking Screws

N/A 7

Number of Tapers

N/A 1

Outside Diameter

N/A 75 mm

Overall Length

N/A 1.6730 in

Shaft Contact Pressure

N/A 33016 psi

Weight

N/A 1.8 lb